IESNA:LM-63-2002
[TEST]P1438846
[MORE]REPORT IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2506-466-1, G2-2312-242-18)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - CORELITE
[LUMCAT]CB2-125U-120D-935-1D-UNV-STD-W-8
[LUMINAIRE]CORELITE BASIC SLOT LED LUMINAIRE, OPEN UPLIGHT
[MORE]2-INCH APERTURE
[MORE]DOWNLIGHT 1200 LUMENS PER FOOT
[MORE]UPLIGHT 1250 LUMENS PER FOOT
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]72000
[_LIFETIME PERCENTAGE]L70(12000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 22184
TILT=NONE
1 -1 1 73 5 1 1 0.1545 8 0
1 1 184.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
4258.9 4230.2 4206.7 4176.7 4135 4080.2 3991.5 3895 3821.9 3728
3587.1 3439.7 3332.8 3218 3049 2869 2749 2629 2442.5 2265.1
2142.5 2017.3 1826.2 1637 1506.6 1381.4 1196.8 1017.4 900 787.9
619.6 470.9 371.8 277.8 143.5 41.7 0 47.2 170.9 354.8
494 648.2 894.9 1137.2 1298.8 1450.4 1693.4 1907.8 2056.9 2203.6
2404.9 2606.3 2740.5 2852.4 3026.4 3189.8 3296.7 3396.1 3542.2 3672
3756.6 3831.1 3933.7 4026.9 4089 4131.3 4194.7 4249.4 4281.7 4301.6
4319 4322.1 4297.2
4258.9 4281.2 4264.1 4230.9 4189.2 4131.8 4026.6 3916.6 3841 3744.6
3590.3 3429.5 3320 3195 3014 2829.5 2704.4 2579.3 2391.5 2200.1
2072.3 1944.6 1759.2 1572.6 1452.4 1332.3 1152.2 972.8 855.4 740.7
581.3 433.9 339.9 253.6 133.9 41.7 0 18.1 49.4 79.6
162.9 613.5 928.3 1170.6 1332.2 1491.1 1729.9 1952.8 2099.5 2241.3
2447.5 2642.7 2764.8 2886.4 3062.8 3225.1 3327.1 3426.5 3569.5 3698.8
3780.9 3853 3958 4049.4 4104.2 4148.9 4206.8 4263.3 4290.8 4308.2
4328.1 4326.9 4297.2
4258.9 4243.2 4213.2 4166.9 4125.2 4070.4 3965.4 3828.4 3737.1 3635.4
3486 3313.8 3186 3060.8 2873 2691 2563.2 2435.3 2246.8 2059.7
1937 1814.4 1630.5 1455.1 1340.3 1225.5 1056.6 895.5 785.9 684.2
538.1 402.4 316.3 238.1 130.4 36.5 0 12.4 52.8 76.4
83.9 86.4 93.2 433.8 1373.4 1522.5 1746.2 1971.2 2112.9 2249.6
2448.4 2641.1 2765.4 2887.2 3057.4 3215.3 3312.2 3404.2 3545.3 3669.6
3744.1 3813.7 3915 4006.4 4061.1 4105.8 4163.6 4207.7 4235.1 4252.5
4272.3 4284.8 4297.2
4258.9 4248.6 4213.9 4155.1 4102.8 4034.9 3926.4 3795.7 3691.3 3579.1
3407.3 3220.7 3087.7 2954.6 2761.5 2569.7 2441.8 2314 2128.7 1942.2
1822.2 1704.8 1528.8 1357.9 1248.4 1141.4 981.1 827.8 723.5 627.1
495.4 372.3 296.7 223.7 114 31.9 3.1 18 34.1 84
96.4 103.9 108.9 112.6 115.1 256.2 1766.4 2006.1 2147.9 2289.5
2489.6 2671.8 2791.1 2908 3077 3231.8 3328.8 3418.3 3549.4 3673.6
3748.2 3813 3906.9 4000.5 4052.7 4092.5 4145.9 4192 4214.3 4228.9
4244.9 4260.7 4297.2
4258.9 4256.3 4242.6 4181.9 4121.9 4051.5 3932.8 3789.3 3684.9 3570.2
3388.2 3195.8 3065.4 2932.3 2736 2541 2413.1 2282.7 2096.8 1910.3
1790.3 1672.9 1500.1 1329.8 1222.9 1115.9 962 806.1 704.4 613.1
482.6 369.1 293.5 223.1 107.6 31.9 3.1 18 31.1 87
99.4 109.4 115 118.7 121.2 126.2 1012.9 2040.2 2184.3 2323.5
2523 2708.8 2830.6 2947.5 3116.5 3272.5 3374.4 3466.4 3595 3716.2
3790.7 3862.8 3961.6 4043 4095.2 4135 4188.5 4237.5 4259.9 4259.9
4266.1 4297.2 4297.2
